Select a different country or region to see content for your location.
United States
10:27:30 GMT+0000 (Coordinated Universal Time)


32332
Tapered roller bearing
Tapered roller bearings 323, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs


Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 114 mm | Width, inner ring |
C | 95 mm | Width, outer ring |
T | 121 mm | Width, total |
Cr | 1.170.000 N | Basic dynamic load rating, radial |
C0r | 1.740.000 N | Basic static load rating, radial |
Cur | 197.000 N | Fatigue load limit, radial |
nG | 2.030 1/min | Limiting speed |
nϑr | 1.390 1/min | Thermal speed rating |
≈m | 48,2 kg | Weight |
Mounting dimensions
da max | 190 mm | Maximum diameter of shaft shoulder |
db min | 177 mm | Minimum diameter of shaft shoulder |
Da min | 280 mm | Minimum diameter of housing shoulder |
Da max | 321 mm | Maximum diameter of housing shoulder |
Db min | 320 mm | Minimum diameter of housing shoulder |
Ca min | 12 mm | Minimum axial space |
Cb min | 26 mm | Minimum axial space |
ra max | 5 mm | Maximum fillet radius of shaft |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
a | 86 mm | Distance between the apexes of the pressure cones |
d1 | 245 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,38 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,58 | Dynamic axial load factor |
Y0 | 0,87 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch