Select a different country or region to see content for your location.
United States
22:53:07 GMT+0000 (Coordinated Universal Time)


32318-B
Tapered roller bearing
Tapered roller bearings 323, main dimensions acc. to DIN 720, separable
Frequently bought together


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 190 mm | Outside diameter |
B | 64 mm | Width, inner ring |
C | 53 mm | Width, outer ring |
T | 67,5 mm | Width, total |
Cr | 435.000 N | Basic dynamic load rating, radial |
C0r | 630.000 N | Basic static load rating, radial |
Cur | 79.000 N | Fatigue load limit, radial |
nG | 3.650 1/min | Limiting speed |
nϑr | 2.850 1/min | Thermal speed rating |
≈m | 9,29 kg | Weight |
Mounting dimensions
da max | 106 mm | Maximum diameter of shaft shoulder |
db min | 117 mm | Minimum diameter of shaft shoulder |
Da min | 146 mm | Minimum diameter of housing shoulder |
Da max | 177 mm | Maximum diameter of housing shoulder |
Db min | 180 mm | Minimum diameter of housing shoulder |
Ca min | 10 mm | Minimum axial space |
Cb min | 14,5 mm | Minimum axial space |
ra max | 4 mm | Maximum fillet radius of shaft |
rb max | 3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 4 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3 mm | Minimum chamfer dimension of outer ring back face |
a | 55 mm | Distance between the apexes of the pressure cones |
d1 | 139,9 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,55 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,1 | Dynamic axial load factor |
Y0 | 0,6 | Static axial load factor |
Additional information
T2GD090 | Comparative designation to ISO 10317 and ISO 355 |
Operating conditions for bearing 32318-B
In work for 32318-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
