Select a different country or region to see content for your location.
United States
20:18:17 GMT+0000 (Coordinated Universal Time)



32244-XL-DF-A500-550
Tapered roller bearing set
Tapered roller bearing set 322..-DF, X-arrangement
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 400 mm | Outside diameter |
2B | 216 mm | Inner ring total width |
2T | 228 mm | Outer ring total width |
Cr | 3.100.000 N | Basic dynamic load rating, radial |
C0r | 5.100.000 N | Basic static load rating, radial |
Cur | 620.000 N | Fatigue load limit, radial |
nG | 1.980 1/min | Limiting speed |
nϑr | 750 1/min | Thermal speed rating |
≈m | 123 kg | Weight |
Mounting dimensions
da max | 258 mm | Maximum diameter of shaft shoulder |
Da min | 336 mm | Minimum diameter of housing shoulder |
Da max | 382 mm | Maximum diameter of housing shoulder |
Ca min | 12 mm | Minimum axial space |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
A | 48 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,55 | Dynamic axial load factor |
Y2 | 2,31 | Dynamic axial load factor |
Y0 | 1,52 | Static axial load factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch