Select a different country or region to see content for your location.
United States
12:44:23 GMT+0000 (Coordinated Universal Time)



32240-XL-DF-J30PC-A500-550
Tapered roller bearing set
Tapered roller bearing set 322..-DF, X-arrangement


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 360 mm | Outside diameter |
2B | 196 mm | Inner ring total width |
2T | 208 mm | Outer ring total width |
Cr | 2.700.000 N | Basic dynamic load rating, radial |
C0r | 4.150.000 N | Basic static load rating, radial |
Cur | 520.000 N | Fatigue load limit, radial |
nG | 2.030 1/min | Limiting speed |
nϑr | 890 1/min | Thermal speed rating |
≈m | 88,2 kg | Weight |
Mounting dimensions
da max | 226 mm | Maximum diameter of shaft shoulder |
Da min | 302 mm | Minimum diameter of housing shoulder |
Da max | 342 mm | Maximum diameter of housing shoulder |
Ca min | 11 mm | Minimum axial space |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
A | 44 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,41 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,66 | Dynamic axial load factor |
Y2 | 2,47 | Dynamic axial load factor |
Y0 | 1,62 | Static axial load factor |
Downloads:
Your current product variant
Tolerance class | PN | Normal (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Axial internal clearance | A500-550 | Axial internal clearance between 500 and 550 µm |
Quality level | XL | X-life |
Matched arrangement | F | X arrangement |
Number of rolling element rows | 2 | Double-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch