Select a different country or region to see content for your location.
United States
01:14:29 GMT+0000 (Coordinated Universal Time)



32026-X-XL
Tapered roller bearing
Tapered roller bearings 320, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Replaces
32026-X
Preferred product


Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 45 mm | Width, inner ring |
C | 34 mm | Width, outer ring |
T | 45 mm | Width, total |
Cr | 405.000 N | Basic dynamic load rating, radial |
C0r | 550.000 N | Basic static load rating, radial |
Cur | 81.000 N | Fatigue load limit, radial |
nG | 4.000 1/min | Limiting speed |
nϑr | 2.320 1/min | Thermal speed rating |
≈m | 5,05 kg | Weight |
Mounting dimensions
da max | 144 mm | Maximum diameter of shaft shoulder |
db min | 140 mm | Minimum diameter of shaft shoulder |
Da min | 178 mm | Minimum diameter of housing shoulder |
Da max | 190 mm | Maximum diameter of housing shoulder |
Db min | 192 mm | Minimum diameter of housing shoulder |
Ca min | 8 mm | Minimum axial space |
Cb min | 11 mm | Minimum axial space |
ra max | 2,5 mm | Maximum fillet radius of shaft |
rb max | 2 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 2,5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 2 mm | Minimum chamfer dimension of outer ring back face |
a | 44 mm | Distance between the apexes of the pressure cones |
d1 | 165,9 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,38 | Dynamic axial load factor |
Y0 | 0,76 | Static axial load factor |
Additional information
T4EC130 | Comparative designation to ISO 10317 and ISO 355 |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch