Select a different country or region to see content for your location.
United States
14:39:02 GMT+0000 (Coordinated Universal Time)



31330-X-XL-P5-DF-A210-240
Tapered roller bearing set
Tapered roller bearing set 313..-X-DF, X-arrangement


Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 320 mm | Outside diameter |
2B | 150 mm | Inner ring total width |
2T | 164 mm | Outer ring total width |
Cr | 1.600.000 N | Basic dynamic load rating, radial |
C0r | 2.090.000 N | Basic static load rating, radial |
Cur | 260.000 N | Fatigue load limit, radial |
nG | 2.300 1/min | Limiting speed |
nϑr | 1.280 1/min | Thermal speed rating |
≈m | 59,225 kg | Weight |
Mounting dimensions
da max | 181 mm | Maximum diameter of shaft shoulder |
Da min | 251 mm | Minimum diameter of housing shoulder |
Da max | 302 mm | Maximum diameter of housing shoulder |
Ca min | 9 mm | Minimum axial space |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
A | 64 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,83 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 0,82 | Dynamic axial load factor |
Y2 | 1,22 | Dynamic axial load factor |
Y0 | 0,8 | Static axial load factor |
Your current product variant
Tolerance class | P5 | Class 5 (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Axial internal clearance | A210-240 | Axial internal clearance between 210 and 240 µm |
Quality level | XL | X-life |
Matched arrangement | F | X arrangement |
Number of rolling element rows | 2 | Double-row design |
Characteristics
Operating conditions for bearing 31330-X-XL-P5-DF-A210-240
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch