Select a different country or region to see content for your location.
United States
23:22:02 GMT+0000 (Coordinated Universal Time)


31311-H
Tapered roller bearing
Tapered roller bearings 313, main dimensions acc. to DIN 720, separable
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 29 mm | Width, inner ring |
C | 21 mm | Width, outer ring |
T | 31,5 mm | Width, total |
Cr | 117.000 N | Basic dynamic load rating, radial |
C0r | 139.000 N | Basic static load rating, radial |
Cur | 16.700 N | Fatigue load limit, radial |
nG | 4.720 1/min | Limiting speed |
nϑr | 4.100 1/min | Thermal speed rating |
≈m | 1,56 kg | Weight |
Mounting dimensions
da max | 68 mm | Maximum diameter of shaft shoulder |
db min | 65 mm | Minimum diameter of shaft shoulder |
Da min | 94 mm | Minimum diameter of housing shoulder |
Da max | 110 mm | Maximum diameter of housing shoulder |
Db min | 113 mm | Minimum diameter of housing shoulder |
Ca min | 4 mm | Minimum axial space |
Cb min | 10,5 mm | Minimum axial space |
ra max | 2,5 mm | Maximum fillet radius of shaft |
rb max | 2 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 2,5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 2 mm | Minimum chamfer dimension of outer ring back face |
a | 39 mm | Distance between the apexes of the pressure cones |
d1 max | 90,2 mm | Maximum guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,83 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 0,73 | Dynamic axial load factor |
Y0 | 0,4 | Static axial load factor |
Additional information
T7FB055 | Comparative designation to ISO 10317 and ISO 355 |
Downloads:
Your current product variant
Tolerance class | PN | Normal (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Internal design | Standard | |
Quality level | H | |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch