Select a different country or region to see content for your location.
United States
13:38:33 GMT+0000 (Coordinated Universal Time)



30322-XL-J30PC
Tapered roller bearing
Tapered roller bearings 303, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 50 mm | Width, inner ring |
C | 42 mm | Width, outer ring |
T | 54,5 mm | Width, total |
Cr | 570.000 N | Basic dynamic load rating, radial |
C0r | 600.000 N | Basic static load rating, radial |
Cur | 81.000 N | Fatigue load limit, radial |
nG | 3.700 1/min | Limiting speed |
nϑr | 2.340 1/min | Thermal speed rating |
≈m | 11 kg | Weight |
Mounting dimensions
da max | 141 mm | Maximum diameter of shaft shoulder |
db min | 124 mm | Minimum diameter of shaft shoulder |
Da min | 206 mm | Minimum diameter of housing shoulder |
Da max | 226 mm | Maximum diameter of housing shoulder |
Db min | 220 mm | Minimum diameter of housing shoulder |
Ca min | 8 mm | Minimum axial space |
Cb min | 12,5 mm | Minimum axial space |
ra max | 4 mm | Maximum fillet radius of shaft |
rb max | 3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 4 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3 mm | Minimum chamfer dimension of outer ring back face |
a | 45 mm | Distance between the apexes of the pressure cones |
d1 | 166,6 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,35 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,74 | Dynamic axial load factor |
Y0 | 0,96 | Static axial load factor |
Additional information
T2GB110 | Comparative designation to ISO 10317 and ISO 355 |
Operating conditions for bearing 30322-XL-J30PC
In work for 30322-XL-J30PC
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch