Select a different country or region to see content for your location.
United States
22:06:35 GMT+0000 (Coordinated Universal Time)


30208-A-R
Tapered roller bearing
Tapered roller bearings with flange 302, main dimensions acc. to DIN 720, separable


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 18 mm | Width, inner ring |
C | 16 mm | Width, outer ring |
TF | 7,75 mm | Width assembled flange bearing |
Cr | 61.000 N | Basic dynamic load rating, radial |
C0r | 67.000 N | Basic static load rating, radial |
Cur | 7.800 N | Fatigue load limit, radial |
nG | 9.600 1/min | Limiting speed |
nϑr | 5.900 1/min | Thermal speed rating |
≈m | 0,427 kg | Weight |
Mounting dimensions
da max | 49 mm | Maximum diameter of shaft shoulder |
db min | 47 mm | Minimum diameter of shaft shoulder |
Da min | 69 mm | Minimum diameter of housing shoulder |
Da max | 73 mm | Maximum diameter of housing shoulder |
Db min | 74 mm | Minimum diameter of housing shoulder |
Ca min | 3 mm | Minimum axial space |
Cb min | 3,5 mm | Minimum axial space |
ra max | 1,5 mm | Maximum fillet radius of shaft |
rb max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 1,5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1,5 mm | Minimum chamfer dimension of outer ring back face |
a | 17 mm | Distance between the apexes of the pressure cones |
d1 | 58,4 mm | Guidance rib diameter of inner ring |
D1 | 85 mm | Outside diameter flange |
C1 | 4 mm | Width flange |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,6 | Dynamic axial load factor |
Y0 | 0,88 | Static axial load factor |
Additional information
T3DB040 | Comparative designation to ISO 10317 and ISO 355 |
Downloads:
Your current product variant
Tolerance class | PN | Normal (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Internal design | Standard | |
Quality level | Standard |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products