Select a different country or region to see content for your location.
United States
20:06:20 GMT+0000 (Coordinated Universal Time)


239SM560-MA
Spherical Roller Bearing
Spherical roller bearing 239..-MA, symmetrically split
Remanufacturable

Main Dimensions & Performance Data
d | 560 mm | Bore diameter |
D | 800 mm | Outside diameter |
C | 150 mm | Width, outer ring |
Cr | 2.950.000 N | Basic dynamic load rating, radial |
C0r | 7.000.000 N | Basic static load rating, radial |
Cur | 540.000 N | Fatigue load limit, radial |
nG | 305 1/min | Limiting speed |
Fa max | 60.500 N | Maximum axial load |
≈m | 347 kg | Weight |
Mounting dimensions
Mi | 295 Nm | Tightening torque clamping screw |
Ma | 69 Nm | Tightening torque clamping screw |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
B | 235 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,17 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,95 | Dynamic axial load factor |
Y2 | 5,88 | Dynamic axial load factor |
Y0 | 3,86 | Static axial load factor |
Additional information
239/600K | Bearing designation | |
H39/600-HG | Adapter sleeve |
Your current product variant
Bore type | Z | Cylindrical |
Cage | MA | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Splitted | SM | Split bearing metric |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch