Select a different country or region to see content for your location.
United States
06:11:02 GMT+0000 (Coordinated Universal Time)


231S.908
Spherical Roller Bearing
Spherical roller bearing 231S
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
d | 241,3 mm | Bore diameter |
D | 440 mm | Outside diameter |
C | 144 mm | Width, outer ring |
Cr | 1.880.000 N | Basic dynamic load rating, radial |
C0r | 3.050.000 N | Basic static load rating, radial |
Cur | 222.000 N | Fatigue load limit, radial |
nG | 580 1/min | Limiting speed |
Fa max | 32.000 N | Maximum axial load |
≈m | 118 kg | Weight |
Mounting dimensions
Mi | 120 Nm | Tightening torque clamping screw |
Ma | 69 Nm | Tightening torque clamping screw |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
B | 210 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,28 | Dynamic axial load factor |
Y2 | 3,39 | Dynamic axial load factor |
Y0 | 2,23 | Static axial load factor |
Additional information
23152K | Bearing designation | |
H3152XX908 | Adapter sleeve | |
SNS3152-H-D | Housing |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Your current product variant
Design | E1A | Without central rip |
Bore type | Z | Cylindrical |
Cage | MA | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Splitted | S. | Split bearing inch |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch