Select a different country or region to see content for your location.
United States
14:52:33 GMT+0000 (Coordinated Universal Time)


231S.1007
Spherical Roller Bearing
Spherical roller bearing 231S
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
d | 265,113 mm | Bore diameter |
D | 460 mm | Outside diameter |
C | 146 mm | Width, outer ring |
Cr | 2.300.000 N | Basic dynamic load rating, radial |
C0r | 3.800.000 N | Basic static load rating, radial |
Cur | 260.000 N | Fatigue load limit, radial |
nG | 510 1/min | Limiting speed |
Fa max | 32.000 N | Maximum axial load |
≈m | 116 kg | Weight |
Mounting dimensions
Mi | 120 Nm | Tightening torque clamping screw |
Ma | 35 Nm | Tightening torque clamping screw |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
B | 190 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,23 | Dynamic axial load factor |
Y2 | 3,32 | Dynamic axial load factor |
Y0 | 2,18 | Static axial load factor |
Additional information
23156K | Bearing designation | |
H3156XX1007 | Adapter sleeve |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Your current product variant
Design | E1A | Without central rip |
Bore type | Z | Cylindrical |
Cage | MA | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Splitted | S. | Split bearing inch |
Characteristics
Operating conditions for bearing 231S.1007
In work for 231S.1007
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch