Select a different country or region to see content for your location.
United States
09:09:38 GMT+0000 (Coordinated Universal Time)


230S.1007
Spherical Roller Bearing
Spherical roller bearing 230S
Remanufacturable
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 265,113 mm | Bore diameter |
D | 420 mm | Outside diameter |
C | 106 mm | Width, outer ring |
Cr | 1.460.000 N | Basic dynamic load rating, radial |
C0r | 2.460.000 N | Basic static load rating, radial |
Cur | 203.000 N | Fatigue load limit, radial |
nG | 620 1/min | Limiting speed |
Fa max | 32.000 N | Maximum axial load |
≈m | 63,94 kg | Weight |
Mounting dimensions
Mi | 120 Nm | Tightening torque clamping screw |
Ma | 35 Nm | Tightening torque clamping screw |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
B | 170 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,95 | Dynamic axial load factor |
Y2 | 4,4 | Dynamic axial load factor |
Y0 | 2,89 | Static axial load factor |
Additional information
23056K | Bearing designation | |
H3056X1007 | Adapter sleeve |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch