Select a different country or region to see content for your location.
United States
15:43:24 GMT+0000 (Coordinated Universal Time)


222SM55-TVPA
Spherical Roller Bearing
Spherical roller bearings 222SM, Split spherical roller bearings

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 110 mm | Outside diameter |
C | 28 mm | Width, outer ring |
Cr | 110.000 N | Basic dynamic load rating, radial |
C0r | 130.000 N | Basic static load rating, radial |
Cur | 13.500 N | Fatigue load limit, radial |
nG | 3.150 1/min | Limiting speed |
Fa max | 5.400 N | Maximum axial load |
≈m | 1,47 kg | Weight |
Mounting dimensions
Mi | 8,5 Nm | Tightening torque clamping screw |
Ma | 1,5 Nm | Tightening torque clamping screw |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
B | 52 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,21 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,17 | Dynamic axial load factor |
Y2 | 4,72 | Dynamic axial load factor |
Y0 | 3,1 | Static axial load factor |
Additional information
22212K | Bearing designation | |
H312 | Adapter sleeve | |
SNV110 | Housing |
Downloads:
Your current product variant
Design | E1 | Without central rip |
Bore type | Z | Cylindrical |
Cage | TVPA | Plastic cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Splitted | SM | Split bearing metric |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products