Select a different country or region to see content for your location.
United States
08:56:56 GMT+0000 (Coordinated Universal Time)


222S.708
Spherical Roller Bearing
Spherical roller bearing 222S
Remanufacturable
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 190,5 mm | Bore diameter |
D | 400 mm | Outside diameter |
C | 108 mm | Width, outer ring |
Cr | 1.330.000 N | Basic dynamic load rating, radial |
C0r | 1.910.000 N | Basic static load rating, radial |
Cur | 125.000 N | Fatigue load limit, radial |
nG | 760 1/min | Limiting speed |
Fa max | 32.000 N | Maximum axial load |
≈m | 73,3 kg | Weight |
Mounting dimensions
Mi | 120 Nm | Tightening torque clamping screw |
Ma | 69 Nm | Tightening torque clamping screw |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
B | 162 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,69 | Dynamic axial load factor |
Y2 | 4 | Dynamic axial load factor |
Y0 | 2,63 | Static axial load factor |
Additional information
22244K | Bearing designation | |
H3144XX708 | Adapter sleeve |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch