Select a different country or region to see content for your location.
United States
04:49:22 GMT+0000 (Coordinated Universal Time)



24144-BE-XL
Spherical Roller Bearing
Spherical roller bearing 241..-BE-XL, symmetric with rib washer
Replaces
24144-B, 24144-E1
Preferred product


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 370 mm | Outside diameter |
B | 150 mm | Width |
Cr | 2.190.000 N | Basic dynamic load rating, radial |
C0r | 3.250.000 N | Basic static load rating, radial |
Cur | 300.000 N | Fatigue load limit, radial |
nG | 1.650 1/min | Limiting speed |
nϑr | 750 1/min | Reference speed |
≈m | 63,295 kg | Weight |
Mounting dimensions
da min | 237 mm | Minimum diameter shaft shoulder |
Da max | 353 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 314,3 mm | Bore diameter outer ring |
d2 | 247,6 mm | Raceway diameter of the inner ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,39 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,74 | Dynamic axial load factor |
Y2 | 2,59 | Dynamic axial load factor |
Y0 | 1,7 | Static axial load factor |
Recently viewed products