Select a different country or region to see content for your location.
United States
12:47:10 GMT+0000 (Coordinated Universal Time)



24126-BE-XL-K30
Spherical Roller Bearing
Spherical roller bearings 241..-BE-K30, main dimensions to DIN 635-2, with tapered bore, taper 1:30
Replaces
24126-E1-K30


Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 210 mm | Outside diameter |
B | 80 mm | Width |
Cr | 710.000 N | Basic dynamic load rating, radial |
C0r | 1.050.000 N | Basic static load rating, radial |
Cur | 112.000 N | Fatigue load limit, radial |
nG | 2.800 1/min | Limiting speed |
nϑr | 1.560 1/min | Reference speed |
≈m | 10,412 kg | Weight |
Mounting dimensions
da min | 141 mm | Minimum diameter shaft shoulder |
Da max | 199 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 181,2 mm | Bore diameter outer ring |
d2 | 148,3 mm | Raceway diameter of the inner ring |
ds | 3,2 mm | Diameter lubrication hole |
ns | 6,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,34 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,98 | Dynamic axial load factor |
Y2 | 2,94 | Dynamic axial load factor |
Y0 | 1,93 | Static axial load factor |
Additional information
AH24126 | Withdrawal sleeve |
Recently viewed products