Select a different country or region to see content for your location.
United States
02:36:24 GMT+0000 (Coordinated Universal Time)



241/500-BEA-XL-K30-MB1-H40-J30PC
Spherical Roller Bearing
Spherical roller bearing 241..-BEA-XL-K30-MB1-H40, symmetric 2 outer ribs with rib washer


Main Dimensions & Performance Data
d | 500 mm | Bore diameter |
D | 830 mm | Outside diameter |
B | 325 mm | Width |
Cr | 10.000.000 N | Basic dynamic load rating, radial |
C0r | 17.300.000 N | Basic static load rating, radial |
Cur | 1.190.000 N | Fatigue load limit, radial |
nG | 600 1/min | Limiting speed |
nϑr | 209 1/min | Reference speed |
≈m | 691,6 kg | Weight |
Mounting dimensions
da min | 532 mm | Minimum diameter shaft shoulder |
Da max | 798 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 705,2 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,38 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,78 | Dynamic axial load factor |
Y2 | 2,65 | Dynamic axial load factor |
Y0 | 1,74 | Static axial load factor |
Additional information
AH241/500-H | Withdrawal sleeve |
Downloads:
Your current product variant
Design | BEA | With lose center lip ring |
Bore type | K30 | Tapered, taper 1:30 |
Cage | MB1 | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | H40 | Without lubricating groove and holes |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch