Select a different country or region to see content for your location.
United States
06:01:09 GMT+0000 (Coordinated Universal Time)



24080-BEA-XL-K30-MB1
Spherical Roller Bearing
Pendelrollenlager 240..-BEA-K30, Hauptabmessungen nach DIN 635-2, mit kegeliger Bohrung, Kegel 1:30
Remanufacturable
Replaces
24080-B-K30-MB, 24080-E1A-K30-M, 24080-E1A-K30-MB1


Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 600 mm | Outside diameter |
B | 200 mm | Width |
Cr | 4.500.000 N | Basic dynamic load rating, radial |
C0r | 8.100.000 N | Basic static load rating, radial |
Cur | 680.000 N | Fatigue load limit, radial |
nG | 920 1/min | Limiting speed |
nϑr | 495 1/min | Reference speed |
≈m | 195,3 kg | Weight |
Mounting dimensions
da min | 418 mm | Minimum diameter shaft shoulder |
Da max | 582 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 529,4 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,23 | Dynamic axial load factor |
Y2 | 3,32 | Dynamic axial load factor |
Y0 | 2,18 | Static axial load factor |
Additional information
AH24080-H | Withdrawal sleeve |
Your current product variant
Design | BEA | With lose center lip ring |
Bore type | K30 | Tapered, taper 1:30 |
Cage | MB1 | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products