Select a different country or region to see content for your location.
United States
12:58:55 GMT+0000 (Coordinated Universal Time)


240/1000-B-K30-MB
Spherical Roller Bearing
Spherical roller bearing 240..-B-K30-MB, symmetric 3 ribs
Replaces
240/1000BK30MB


Main Dimensions & Performance Data
d | 1.000 mm | Bore diameter |
D | 1.420 mm | Outside diameter |
B | 412 mm | Width |
Cr | 16.400.000 N | Basic dynamic load rating, radial |
C0r | 42.000.000 N | Basic static load rating, radial |
Cur | 2.650.000 N | Fatigue load limit, radial |
nG | 330 1/min | Limiting speed |
nϑr | 138 1/min | Reference speed |
≈m | 2.099,3 kg | Weight |
Mounting dimensions
da min | 1.028 mm | Minimum diameter shaft shoulder |
Da max | 1.392 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 1.278,3 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,27 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,49 | Dynamic axial load factor |
Y2 | 3,71 | Dynamic axial load factor |
Y0 | 2,43 | Static axial load factor |
Your current product variant
Design | B | With fixed central rib |
Bore type | K30 | Tapered, taper 1:30 |
Cage | MB | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard |
Characteristics
Operating conditions for bearing 240/1000-B-K30-MB
In work for 240/1000-B-K30-MB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products