Select a different country or region to see content for your location.
United States
16:22:38 GMT+0000 (Coordinated Universal Time)


23996-B-K-MB
Spherical Roller Bearing
Spherical roller bearings 239..-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Replaces
23996BK.MB


Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 650 mm | Outside diameter |
B | 128 mm | Width |
Cr | 2.550.000 N | Basic dynamic load rating, radial |
C0r | 6.000.000 N | Basic static load rating, radial |
Cur | 470.000 N | Fatigue load limit, radial |
nG | 1.040 1/min | Limiting speed |
nϑr | 570 1/min | Reference speed |
≈m | 120 kg | Weight |
Mounting dimensions
da min | 498 mm | Minimum diameter shaft shoulder |
Da max | 632 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
da max | 523 mm | Maximum diameter of shaft shoulder |
db min | 496 mm | Minimum cavity diameter of the sleeve |
Ba min | 18 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 598,8 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,18 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,76 | Dynamic axial load factor |
Y2 | 5,59 | Dynamic axial load factor |
Y0 | 3,67 | Static axial load factor |
Additional information
H3996-HG | Adapter sleeve | |
AH3996-H | Withdrawal sleeve |