Select a different country or region to see content for your location.
United States
20:46:26 GMT+0000 (Coordinated Universal Time)


23988-K-MB
Spherical Roller Bearing
Spherical roller bearing 239..-K-MB, symmetric 3 ribs
Replaces
23988K.MB


Main Dimensions & Performance Data
d | 440 mm | Bore diameter |
D | 600 mm | Outside diameter |
B | 118 mm | Width |
Cr | 2.230.000 N | Basic dynamic load rating, radial |
C0r | 5.200.000 N | Basic static load rating, radial |
Cur | 305.000 N | Fatigue load limit, radial |
nG | 1.130 1/min | Limiting speed |
nϑr | 620 1/min | Reference speed |
≈m | 96,64 kg | Weight |
Mounting dimensions
da min | 454,6 mm | Minimum diameter shaft shoulder |
Da max | 585,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
da max | 482 mm | Maximum diameter of shaft shoulder |
db min | 454 mm | Minimum cavity diameter of the sleeve |
Ba min | 17 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 552,8 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,18 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,66 | Dynamic axial load factor |
Y2 | 5,46 | Dynamic axial load factor |
Y0 | 3,58 | Static axial load factor |
Additional information
H3988-HG | Adapter sleeve | |
AH3988-H | Withdrawal sleeve |