Select a different country or region to see content for your location.
United States
20:44:43 GMT+0000 (Coordinated Universal Time)


23940-S-K-MB-C4
Spherical Roller Bearing
Spherical roller bearings 239..-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Remanufacturable
Replaces
23940SK.MB.C4


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 60 mm | Width |
Cr | 550.000 N | Basic dynamic load rating, radial |
C0r | 1.070.000 N | Basic static load rating, radial |
Cur | 73.000 N | Fatigue load limit, radial |
nG | 2.800 1/min | Limiting speed |
nϑr | 1.650 1/min | Reference speed |
≈m | 11,01 kg | Weight |
Mounting dimensions
da min | 210,2 mm | Minimum diameter shaft shoulder |
Da max | 269,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
da max | 220 mm | Maximum diameter of shaft shoulder |
db min | 210 mm | Minimum cavity diameter of the sleeve |
Ba min | 9 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 256,9 mm | Bore diameter outer ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,2 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,42 | Dynamic axial load factor |
Y2 | 5,09 | Dynamic axial load factor |
Y0 | 3,34 | Static axial load factor |
Additional information
H3940 | Adapter sleeve | |
AH3940 | Withdrawal sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | MB | Solid brass cage |
Radial internal clearance | C4 (Group 4) | Internal clearance larger than C3 |
Relubrication feature | S | With 3 lubricating holes and groove |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products