Select a different country or region to see content for your location.
United States
09:43:14 GMT+0000 (Coordinated Universal Time)


239/500-K-MB
Spherical Roller Bearing
Spherical roller bearing 239..-K-MB, symmetric 3 ribs
Remanufacturable
Replaces
239/500K.MB


Main Dimensions & Performance Data
d | 500 mm | Bore diameter |
D | 670 mm | Outside diameter |
B | 128 mm | Width |
Cr | 2.600.000 N | Basic dynamic load rating, radial |
C0r | 6.300.000 N | Basic static load rating, radial |
Cur | 410.000 N | Fatigue load limit, radial |
nG | 990 1/min | Limiting speed |
nϑr | 540 1/min | Reference speed |
≈m | 124,5 kg | Weight |
Mounting dimensions
da min | 518 mm | Minimum diameter shaft shoulder |
Da max | 652 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
da max | 543 mm | Maximum diameter of shaft shoulder |
db min | 516 mm | Minimum cavity diameter of the sleeve |
Ba min | 18 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 619,3 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,17 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,9 | Dynamic axial load factor |
Y2 | 5,81 | Dynamic axial load factor |
Y0 | 3,81 | Static axial load factor |
Additional information
H39/500-HG | Adapter sleeve | |
AH39/500-H | Withdrawal sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch