Select a different country or region to see content for your location.
United States
00:09:17 GMT+0000 (Coordinated Universal Time)



238/630-XL-K-MA1
Spherical Roller Bearing
Remanufacturable
Frequently bought together
Main Dimensions & Performance Data
d | 630 mm | Bore diameter |
D | 780 mm | Outside diameter |
B | 112 mm | Width |
Cr | 2.650.000 N | Basic dynamic load rating, radial |
C0r | 6.400.000 N | Basic static load rating, radial |
Cur | 590.000 N | Fatigue load limit, radial |
nG | 860 1/min | Limiting speed |
nϑr | 410 1/min | Reference speed |
≈m | 120 kg | Weight |
Mounting dimensions
da min | 644,6 mm | Minimum diameter shaft shoulder |
Da max | 765,4 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 736,8 mm | Bore diameter outer ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,12 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 5,51 | Dynamic axial load factor |
Y2 | 8,21 | Dynamic axial load factor |
Y0 | 5,39 | Static axial load factor |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | MA | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
