Select a different country or region to see content for your location.
United States
19:54:59 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 136 mm | Width |
Cr | 2.000.000 N | Basic dynamic load rating, radial |
C0r | 2.370.000 N | Basic static load rating, radial |
Cur | 186.000 N | Fatigue load limit, radial |
nG | 2.010 1/min | Limiting speed |
≈m | 58,8 kg | Weight |
Mounting dimensions
da min | 192 mm | Minimum diameter shaft shoulder |
Da max | 323 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 280,8 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,6 | Dynamic axial load factor |
Y2 | 2,38 | Dynamic axial load factor |
Y0 | 1,56 | Static axial load factor |
Downloads:
Your current product variant
Design | BEA | With lose center lip ring |
Bore type | Z | Cylindrical |
Cage | MB1 | Solid brass cage |
Radial internal clearance | C4 (Group 4) | Internal clearance larger than C3 |
Relubrication feature | Standard | |
Locating feature, bearing outer ring | Without | |
Handling thread holes | Without | |
Special material | Standard | |
Spherical roller bearing for vibrating screens | T41A | For vibrating screens |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products