Select a different country or region to see content for your location.
United States
13:38:14 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 136 mm | Width |
Cr | 2.000.000 N | Basic dynamic load rating, radial |
C0r | 2.370.000 N | Basic static load rating, radial |
Cur | 186.000 N | Fatigue load limit, radial |
nG | 2.010 1/min | Limiting speed |
≈m | 62,6 kg | Weight |
Mounting dimensions
da min | 192 mm | Minimum diameter shaft shoulder |
Da max | 323 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 280,8 mm | Bore diameter outer ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,6 | Dynamic axial load factor |
Y2 | 2,38 | Dynamic axial load factor |
Y0 | 1,56 | Static axial load factor |
Downloads:
Your current product variant
Design | BEA | With lose center lip ring |
Bore type | Z | Cylindrical |
Cage | MA1 | Solid brass cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Relubrication feature | Standard | |
Locating feature, bearing outer ring | Without | |
Handling thread holes | Without | |
Special material | Standard | |
Spherical roller bearing for vibrating screens | T41A | For vibrating screens |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.