Select a different country or region to see content for your location.
United States
09:08:48 GMT+0000 (Coordinated Universal Time)



23236-E1-XL-K-TVPB
Spherical Roller Bearing
Spherical roller bearings 232..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Remanufacturable
Replaces
23236-E1-K-TVPB, 23236E1K.TVPB


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 320 mm | Outside diameter |
B | 112 mm | Width |
Cr | 1.720.000 N | Basic dynamic load rating, radial |
C0r | 2.340.000 N | Basic static load rating, radial |
Cur | 178.000 N | Fatigue load limit, radial |
nG | 2.010 1/min | Limiting speed |
nϑr | 1.090 1/min | Reference speed |
≈m | 38,6 kg | Weight |
Mounting dimensions
da min | 197 mm | Minimum diameter shaft shoulder |
Da max | 303 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Ba min | 22 mm | Minimum cavity width of the sleeve |
da max | 210 mm | Maximum diameter of shaft shoulder |
db min | 195 mm | Minimum cavity diameter of the sleeve |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 277,3 mm | Bore diameter outer ring |
d2 | 210,6 mm | Raceway diameter of the inner ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,33 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,07 | Dynamic axial load factor |
Y2 | 3,09 | Dynamic axial load factor |
Y0 | 2,03 | Static axial load factor |
Additional information
H2336 | Adapter sleeve | |
AH3236G | Withdrawal sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch