Select a different country or region to see content for your location.
United States
02:51:36 GMT+0000 (Coordinated Universal Time)



23234-E1-XL-K-TVPB
Spherical Roller Bearing
Spherical roller bearings 232..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Replaces
23234-E1-K-TVPB, 23234E1K.TVPB


Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 310 mm | Outside diameter |
B | 110 mm | Width |
Cr | 1.640.000 N | Basic dynamic load rating, radial |
C0r | 2.170.000 N | Basic static load rating, radial |
Cur | 168.000 N | Fatigue load limit, radial |
nG | 2.090 1/min | Limiting speed |
nϑr | 1.160 1/min | Reference speed |
≈m | 33,492 kg | Weight |
Mounting dimensions
da min | 187 mm | Minimum diameter shaft shoulder |
Da max | 293 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Ba min | 18 mm | Minimum cavity width of the sleeve |
da max | 199 mm | Maximum diameter of shaft shoulder |
db min | 185 mm | Minimum cavity diameter of the sleeve |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 267,4 mm | Bore diameter outer ring |
d2 | 199,8 mm | Raceway diameter of the inner ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,33 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,03 | Dynamic axial load factor |
Y2 | 3,02 | Dynamic axial load factor |
Y0 | 1,98 | Static axial load factor |
Additional information
H2334 | Adapter sleeve | |
AH3234G | Withdrawal sleeve |