Select a different country or region to see content for your location.
United States
09:20:53 GMT+0000 (Coordinated Universal Time)
23230-E1A-XL-K-M-C3>A
Spherical Roller Bearing
Spherical roller bearings 232..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 270 mm | Outside diameter |
B | 96 mm | Width |
Cr | 1.280.000 N | Basic dynamic load rating, radial |
C0r | 1.660.000 N | Basic static load rating, radial |
Cur | 133.000 N | Fatigue load limit, radial |
nG | 2.400 1/min | Limiting speed |
nϑr | 1.400 1/min | Reference speed |
≈m | 22,883 kg | Weight |
Mounting dimensions
da min | 164 mm | Minimum diameter shaft shoulder |
Da max | 256 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
da max | 174 mm | Maximum diameter of shaft shoulder |
db min | 163 mm | Minimum cavity diameter of the sleeve |
Ba min | 20 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 232,6 mm | Bore diameter outer ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,33 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,02 | Dynamic axial load factor |
Y2 | 3 | Dynamic axial load factor |
Y0 | 1,97 | Static axial load factor |
Additional information
H2330 | Adapter sleeve | |
AHX3230G | Withdrawal sleeve |
Downloads:
Your current product variant
Design | E1A | without central rip |
Bore type | K | Tapered, taper 1:12 |
Cage | M | Brass Cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Relubrication feature | Standard |
Characteristics