Select a different country or region to see content for your location.
United States
00:00:41 GMT+0000 (Coordinated Universal Time)



23176-BEA-XL-MB1-C5
Spherical Roller Bearing
Spherical roller bearing 231..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 620 mm | Outside diameter |
B | 194 mm | Width |
Cr | 4.700.000 N | Basic dynamic load rating, radial |
C0r | 7.600.000 N | Basic static load rating, radial |
Cur | 540.000 N | Fatigue load limit, radial |
nG | 990 1/min | Limiting speed |
nϑr | 530 1/min | Reference speed |
≈m | 228 kg | Weight |
Mounting dimensions
da min | 400 mm | Minimum diameter shaft shoulder |
Da max | 600 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 543,6 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,25 | Dynamic axial load factor |
Y2 | 3,34 | Dynamic axial load factor |
Y0 | 2,2 | Static axial load factor |
Downloads:
Your current product variant
Design | BEA | With lose center lip ring |
Bore type | Z | Cylindrical |
Cage | MB1 | Solid brass cage |
Relubrication feature | Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch