Select a different country or region to see content for your location.
United States
07:42:57 GMT+0000 (Coordinated Universal Time)



23160-BEA-XL-K-MB1-C5
Spherical Roller Bearing
Spherical roller bearing 231..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 500 mm | Outside diameter |
B | 160 mm | Width |
Cr | 3.250.000 N | Basic dynamic load rating, radial |
C0r | 4.950.000 N | Basic static load rating, radial |
Cur | 375.000 N | Fatigue load limit, radial |
nG | 1.300 1/min | Limiting speed |
nϑr | 720 1/min | Reference speed |
≈m | 121 kg | Weight |
Mounting dimensions
da min | 320 mm | Minimum diameter shaft shoulder |
Da max | 480 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
da max | 347 mm | Maximum diameter of shaft shoulder |
db min | 318 mm | Minimum cavity diameter of the sleeve |
Ba min | 12 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 436,8 mm | Bore diameter outer ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,18 | Dynamic axial load factor |
Y2 | 3,24 | Dynamic axial load factor |
Y0 | 2,13 | Static axial load factor |
Additional information
H3160 | Adapter sleeve | |
AH3160G | Withdrawal sleeve |
Downloads:
Your current product variant
Design | BEA | With lose center lip ring |
Bore type | K | Tapered, taper 1:12 |
Cage | MB1 | Solid brass cage |
Relubrication feature | Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch