Select a different country or region to see content for your location.
United States
14:30:35 GMT+0000 (Coordinated Universal Time)



23122-E1A-XL-M
Spherical Roller Bearing
Spherical roller bearings 231..-E1A, main dimensions to DIN 635-2
Replaces
23122-E1A-M, 23122E1A.M
Preferred product


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 56 mm | Width |
Cr | 530.000 N | Basic dynamic load rating, radial |
C0r | 680.000 N | Basic static load rating, radial |
Cur | 62.000 N | Fatigue load limit, radial |
nG | 3.700 1/min | Limiting speed |
nϑr | 2.550 1/min | Reference speed |
≈m | 5,528 kg | Weight |
Mounting dimensions
da min | 121 mm | Minimum diameter shaft shoulder |
Da max | 169 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 160 mm | Bore diameter outer ring |
ds | 4,8 mm | Diameter lubrication hole |
ns | 9,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,41 | Dynamic axial load factor |
Y2 | 3,59 | Dynamic axial load factor |
Y0 | 2,35 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products