Select a different country or region to see content for your location.
United States
14:08:23 GMT+0000 (Coordinated Universal Time)


231/670-B-MB
Spherical Roller Bearing
Spherical roller bearing 231..-B-MB, symmetric 3 ribs
Replaces
231/670B.MB


Main Dimensions & Performance Data
d | 670 mm | Bore diameter |
D | 1.090 mm | Outside diameter |
B | 336 mm | Width |
Cr | 11.000.000 N | Basic dynamic load rating, radial |
C0r | 23.900.000 N | Basic static load rating, radial |
Cur | 1.600.000 N | Fatigue load limit, radial |
nG | 495 1/min | Limiting speed |
nϑr | 230 1/min | Reference speed |
≈m | 1.265 kg | Weight |
Mounting dimensions
da min | 702 mm | Minimum diameter shaft shoulder |
Da max | 1.058 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 948,15 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,21 | Dynamic axial load factor |
Y2 | 3,29 | Dynamic axial load factor |
Y0 | 2,16 | Static axial load factor |
Operating conditions for bearing 231/670-B-MB
In work for 231/670-B-MB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

