Select a different country or region to see content for your location.
United States
05:18:02 GMT+0000 (Coordinated Universal Time)



231/560-BEA-XL-MB1
Spherical Roller Bearing
Spherical roller bearing 231..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer
Replaces
231/560-E1A-MB1, 231/560-MB


Main Dimensions & Performance Data
d | 560 mm | Bore diameter |
D | 920 mm | Outside diameter |
B | 280 mm | Width |
Cr | 9.700.000 N | Basic dynamic load rating, radial |
C0r | 16.400.000 N | Basic static load rating, radial |
Cur | 1.060.000 N | Fatigue load limit, radial |
nG | 630 1/min | Limiting speed |
nϑr | 300 1/min | Reference speed |
≈m | 738 kg | Weight |
Mounting dimensions
da min | 592 mm | Minimum diameter shaft shoulder |
Da max | 888 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 806,6 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,32 | Dynamic axial load factor |
Y2 | 3,45 | Dynamic axial load factor |
Y0 | 2,26 | Static axial load factor |
Your current product variant
Design | BEA | With lose center lip ring |
Bore type | Z | Cylindrical |
Cage | MB1 | Solid brass cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Relubrication feature | Standard | |
Locating feature, bearing outer ring | Without | |
Handling thread holes | Without |
Characteristics
Operating conditions for bearing 231/560-BEA-XL-MB1
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch