Select a different country or region to see content for your location.
United States
21:12:11 GMT+0000 (Coordinated Universal Time)


231/1000-B-MB
Spherical Roller Bearing
Spherical roller bearing 231..-B-MB, symmetric 3 ribs
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
d | 1.000 mm | Bore diameter |
D | 1.580 mm | Outside diameter |
B | 462 mm | Width |
Cr | 22.000.000 N | Basic dynamic load rating, radial |
C0r | 51.000.000 N | Basic static load rating, radial |
Cur | 3.200.000 N | Fatigue load limit, radial |
nG | 320 1/min | Limiting speed |
nϑr | 126 1/min | Reference speed |
≈m | 3.474 kg | Weight |
Mounting dimensions
da min | 1.048 mm | Minimum diameter shaft shoulder |
Da max | 1.532 mm | Maximum diameter of housing shoulder |
ra max | 10 mm | Maximum recess radius |
Dimensions
rmin | 12 mm | Minimum chamfer dimension |
D1 | 1.391,8 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,33 | Dynamic axial load factor |
Y2 | 3,47 | Dynamic axial load factor |
Y0 | 2,28 | Static axial load factor |
Operating conditions for bearing 231/1000-B-MB
In work for 231/1000-B-MB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.