Select a different country or region to see content for your location.
United States
01:11:04 GMT+0000 (Coordinated Universal Time)



23034-E1A-XL-K-M
Spherical Roller Bearing
Spherical roller bearings 230..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Remanufacturable
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 170 mm | Bore diameter |
| D | 260 mm | Outside diameter |
| B | 67 mm | Width |
| Cr | 880.000 N | Basic dynamic load rating, radial |
| C0r | 1.230.000 N | Basic static load rating, radial |
| Cur | 151.000 N | Fatigue load limit, radial |
| nG | 2.800 1/min | Limiting speed |
| nϑr | 1.890 1/min | Reference speed |
| ≈m | 12,024 kg | Weight |
Mounting dimensions
| da min | 180,2 mm | Minimum diameter shaft shoulder |
| Da max | 249,8 mm | Maximum diameter of housing shoulder |
| ra max | 2,1 mm | Maximum recess radius |
| da max | 190 mm | Maximum diameter of shaft shoulder |
| db min | 179 mm | Minimum cavity diameter of the sleeve |
| Ba min | 8 mm | Minimum cavity width of the sleeve |
Dimensions
| rmin | 2,1 mm | Minimum chamfer dimension |
| D1 | 237,2 mm | Bore diameter outer ring |
| ds | 6,3 mm | Diameter lubrication hole |
| ns | 12,2 mm | Width of lubricating groove |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 200 °C | Operating temperature max. |
Calculation factors
| e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
| Y1 | 2,98 | Dynamic axial load factor |
| Y2 | 4,44 | Dynamic axial load factor |
| Y0 | 2,92 | Static axial load factor |
Additional information
H3034 | Adapter sleeve | |
AH3034 | Withdrawal sleeve |
Operating conditions for bearing 23034-E1A-XL-K-M
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


