Select a different country or region to see content for your location.
United States
22:07:09 GMT+0000 (Coordinated Universal Time)


230/750-K-MB
Spherical Roller Bearing
Spherical roller bearing 230..-K-MB, symmetric 3 ribs
Replaces
230/750K.MB


Main Dimensions & Performance Data
d | 750 mm | Bore diameter |
D | 1.090 mm | Outside diameter |
B | 250 mm | Width |
Cr | 8.500.000 N | Basic dynamic load rating, radial |
C0r | 19.100.000 N | Basic static load rating, radial |
Cur | 1.030.000 N | Fatigue load limit, radial |
nG | 550 1/min | Limiting speed |
nϑr | 305 1/min | Reference speed |
≈m | 784,7 kg | Weight |
Mounting dimensions
da min | 778 mm | Minimum diameter shaft shoulder |
Da max | 1.062 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
da max | 828 mm | Maximum diameter of shaft shoulder |
db min | 776 mm | Minimum cavity diameter of the sleeve |
Ba min | 23 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 7,5 mm | Minimum chamfer dimension |
D1 | 990,9 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,22 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,01 | Dynamic axial load factor |
Y2 | 4,48 | Dynamic axial load factor |
Y0 | 2,94 | Static axial load factor |
Additional information
H30/750-HG | Adapter sleeve | |
AH30/750A-H | Withdrawal sleeve |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products