Select a different country or region to see content for your location.
United States
01:09:08 GMT+0000 (Coordinated Universal Time)


230/1180-B-MB
Spherical Roller Bearing
Spherical roller bearing 230..-B-MB, symmetric 3 ribs
Remanufacturable


Main Dimensions & Performance Data
d | 1.180 mm | Bore diameter |
D | 1.660 mm | Outside diameter |
B | 355 mm | Width |
Cr | 16.600.000 N | Basic dynamic load rating, radial |
C0r | 42.000.000 N | Basic static load rating, radial |
Cur | 2.550.000 N | Fatigue load limit, radial |
nG | 330 1/min | Limiting speed |
nϑr | 166 1/min | Reference speed |
≈m | 2.512 kg | Weight |
Mounting dimensions
da min | 1.214 mm | Minimum diameter shaft shoulder |
Da max | 1.626 mm | Maximum diameter of housing shoulder |
ra max | 8 mm | Maximum recess radius |
Dimensions
rmin | 9,5 mm | Minimum chamfer dimension |
D1 | 1.522,2 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,2 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,38 | Dynamic axial load factor |
Y2 | 5,03 | Dynamic axial load factor |
Y0 | 3,31 | Static axial load factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.