Select a different country or region to see content for your location.
United States
06:36:07 GMT+0000 (Coordinated Universal Time)



22248-BE-XL
Spherical Roller Bearing
Spherical roller bearings 222..-E1, main dimensions to DIN 635-2
Replaces
22248-E1
Preferred product


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 440 mm | Outside diameter |
B | 120 mm | Width |
Cr | 2.230.000 N | Basic dynamic load rating, radial |
C0r | 2.900.000 N | Basic static load rating, radial |
Cur | 255.000 N | Fatigue load limit, radial |
nG | 1.900 1/min | Limiting speed |
nϑr | 1.200 1/min | Reference speed |
≈m | 78,73 kg | Weight |
Mounting dimensions
da min | 257 mm | Minimum diameter shaft shoulder |
Da max | 423 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 380,4 mm | Bore diameter outer ring |
d2 | 285,6 mm | Raceway diameter of the inner ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,26 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,55 | Dynamic axial load factor |
Y2 | 3,8 | Dynamic axial load factor |
Y0 | 2,5 | Static axial load factor |