Select a different country or region to see content for your location.
United States
06:56:00 GMT+0000 (Coordinated Universal Time)



22228-E1A-XL-K-2RSR-M-C3
Spherical Roller Bearing
Spherical Roller Bearing 222..-E1A-XL-K-2RSR-M, symmetrical 2 outer ribs, sealed

Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 68 mm | Width |
Cr | 830.000 N | Basic dynamic load rating, radial |
C0r | 970.000 N | Basic static load rating, radial |
Cur | 100.000 N | Fatigue load limit, radial |
nG | 820 1/min | Limiting speed |
≈m | 13,6 kg | Weight |
Mounting dimensions
da min | 154 mm | Minimum diameter shaft shoulder |
Da max | 236 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
da max | 164 mm | Maximum diameter of shaft shoulder |
db min | 149 mm | Minimum cavity diameter of the sleeve |
Ba min | 8 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 223,3 mm | Bore diameter outer ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,81 | Dynamic axial load factor |
Y2 | 4,19 | Dynamic axial load factor |
Y0 | 2,75 | Static axial load factor |
Additional information
H3128 | Adapter sleeve | |
AHX3128 | Withdrawal sleeve |
Downloads:
Your current product variant
Design | E1A | Without central rip |
Bore type | K | Tapered, taper 1:12 |
Cage | M | Brass Cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Relubrication feature | Standard | |
Special material | Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products