Select a different country or region to see content for your location.
United States
20:36:32 GMT+0000 (Coordinated Universal Time)



21318-E1-XL
Spherical Roller Bearing
Spherical roller bearings 213..-E1, main dimensions to DIN 635-2
Replaces
21318-E1
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 190 mm | Outside diameter |
B | 43 mm | Width |
Cr | 380.000 N | Basic dynamic load rating, radial |
C0r | 415.000 N | Basic static load rating, radial |
Cur | 48.500 N | Fatigue load limit, radial |
nG | 4.850 1/min | Limiting speed |
nϑr | 3.600 1/min | Reference speed |
≈m | 6,124 kg | Weight |
Mounting dimensions
da min | 104 mm | Minimum diameter shaft shoulder |
Da max | 176 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 152,7 mm | Bore diameter outer ring |
d2 | 112,6 mm | Raceway diameter of the inner ring |
ds | 4,8 mm | Diameter lubrication hole |
ns | 9,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,87 | Dynamic axial load factor |
Y2 | 4,27 | Dynamic axial load factor |
Y0 | 2,8 | Static axial load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch