Select a different country or region to see content for your location.
United States
17:25:38 GMT+0000 (Coordinated Universal Time)



21317-E1-XL-C3
Spherical Roller Bearing
Spherical roller bearings 213..-E1, main dimensions to DIN 635-2
Replaces
21317-E1-C3
Preferred product
Product information


Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 41 mm | Width |
Cr | 345.000 N | Basic dynamic load rating, radial |
C0r | 375.000 N | Basic static load rating, radial |
Cur | 43.500 N | Fatigue load limit, radial |
nG | 5.200 1/min | Limiting speed |
nϑr | 3.800 1/min | Reference speed |
≈m | 5,207 kg | Weight |
Mounting dimensions
da min | 99 mm | Minimum diameter shaft shoulder |
Da max | 166 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 143,9 mm | Bore diameter outer ring |
d2 | 106,1 mm | Raceway diameter of the inner ring |
ds | 4,8 mm | Diameter lubrication hole |
ns | 9,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,9 | Dynamic axial load factor |
Y2 | 4,31 | Dynamic axial load factor |
Y0 | 2,83 | Static axial load factor |
Downloads:
Your current product variant
Design | E1 | Without central rip |
Bore type | Z | Cylindrical |
Cage | JPA | Sheet metal cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Relubrication feature | Standard |
Characteristics