Select a different country or region to see content for your location.
United States
01:00:43 GMT+0000 (Coordinated Universal Time)



21304-E1-XL-TVPB
Spherical Roller Bearing
Replaces
21304-E1-TVPB, 21304E1TVPB
Preferred product
Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 15 mm | Width |
Cr | 41.000 N | Basic dynamic load rating, radial |
C0r | 33.000 N | Basic static load rating, radial |
Cur | 3.800 N | Fatigue load limit, radial |
nG | 16.000 1/min | Limiting speed |
nϑr | 9.700 1/min | Reference speed |
≈m | 0,158 kg | Weight |
Mounting dimensions
da min | 27 mm | Minimum diameter shaft shoulder |
Da max | 45 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 43 mm | Bore diameter outer ring |
d2 | 28,9 mm | Raceway diameter of the inner ring |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,25 | Dynamic axial load factor |
Y2 | 3,34 | Dynamic axial load factor |
Y0 | 2,2 | Static axial load factor |


Recently viewed products

Wait to see recently viewed products