Select a different country or region to see content for your location.
United States
20:16:04 GMT+0000 (Coordinated Universal Time)


K9X12X13-TV
Needle roller cage assembly
Needle roller cage assembly K..-TV, single row
Preferred product


Main Dimensions & Performance Data
Fw | 9 mm | Inner diameter of needle roller complement |
Ew | 12 mm | Outside diameter of needle roller complement |
Bc | 13 mm | Width |
Cr | 5.900 N | Basic dynamic load rating, radial |
C0r | 7.100 N | Basic static load rating, radial |
Cur | 980 N | Fatigue load limit, radial |
nG | 31.000 1/min | Limiting speed |
nϑr | 27.000 1/min | Reference speed |
≈m | 2,1 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products