Select a different country or region to see content for your location.
United States
06:02:20 GMT+0000 (Coordinated Universal Time)
K90X98X27
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
Fw | 90 mm | Inner diameter of needle roller complement |
Ew | 98 mm | Outside diameter of needle roller complement |
Bc | 27 mm | Width |
Cr | 61.000 N | Basic dynamic load rating, radial |
C0r | 150.000 N | Basic static load rating, radial |
Cur | 20.600 N | Fatigue load limit, radial |
nG | 5.200 1/min | Limiting speed |
nϑr | 3.300 1/min | Reference speed |
≈m | 175 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |