Select a different country or region to see content for your location.
United States
10:14:51 GMT+0000 (Coordinated Universal Time)


K6X9X10-TV
Needle roller cage assembly
Needle roller cage assembly K..-TV, single row
Preferred product


Main Dimensions & Performance Data
Fw | 6 mm | Inner diameter of needle roller complement |
Ew | 9 mm | Outside diameter of needle roller complement |
Bc | 10 mm | Width |
Cr | 3.350 N | Basic dynamic load rating, radial |
C0r | 3.150 N | Basic static load rating, radial |
Cur | 425 N | Fatigue load limit, radial |
nG | 36.500 1/min | Limiting speed |
nϑr | 40.000 1/min | Reference speed |
≈m | 1 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |