regionSelectionBanner.message
country.us
15:13:23 GMT+0000 (Coordinated Universal Time)


K58X65X36-ZW
Needle roller cage assembly
Needle roller cage assembly K..-ZW, two-row
productDetailsPage.tabs.information


Main Dimensions & Performance Data
Fw | 58 mm | Inner diameter of needle roller complement |
Ew | 65 mm | Outside diameter of needle roller complement |
Bc | 36 mm | Width |
Cr | 49.000 N | Basic dynamic load rating, radial |
C0r | 107.000 N | Basic static load rating, radial |
Cur | 14.900 N | Fatigue load limit, radial |
nG | 8.000 1/min | Limiting speed |
nϑr | 5.100 1/min | Reference speed |
≈m | 0,124 kg | text.product.weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |