Select a different country or region to see content for your location.
United States
00:55:43 GMT+0000 (Coordinated Universal Time)


K56X61X20/0-7
Needle roller cage assembly
Needle roller cage assembly K, single row
Frequently bought together


Main Dimensions & Performance Data
| Fw | 56 mm | Inner diameter of needle roller complement |
| Ew | 61 mm | Outside diameter of needle roller complement |
| Bc | 20 mm | Width |
| Cr | 27.500 N | Basic dynamic load rating, radial |
| C0r | 65.000 N | Basic static load rating, radial |
| Cur | 8.600 N | Fatigue load limit, radial |
| nG | 8.400 1/min | Limiting speed |
| nϑr | 5.100 1/min | Reference speed |
| ≈m | 45 g | Weight |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 140 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
