Select a different country or region to see content for your location.
United States
14:01:55 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
Fw | 45 mm | Inner diameter of needle roller complement |
Ew | 53 mm | Outside diameter of needle roller complement |
Bc | 21 mm | Width |
Cr | 38.500 N | Basic dynamic load rating, radial |
C0r | 67.000 N | Basic static load rating, radial |
Cur | 8.800 N | Fatigue load limit, radial |
nG | 10.000 1/min | Limiting speed |
nϑr | 5.600 1/min | Reference speed |
≈m | 0,059 kg | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |